HMC545

Obsolete

SPDT Switch SMT, DC - 3 GHz

Part Details

  • Low Insertion Loss: 0.25 dB
  • High Input IP3: +65 dBm
  • Low DC Power Consumption
  • Positive Control: 0/+3V to 0/+8V
  • Ultra Small Package: SOT26

Suggested Replacement Parts

HMC545A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPDT SWITCH, DC - 3 GHz

HMC545
SPDT Switch SMT, DC - 3 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC545
HMC545 Evaluation Board

Latest Discussions

Recently Viewed