HMC544

Obsolete

2W SPDT T/R Switch SMT, DC - 4GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Very Low Insertion Loss: 0.2 dB @ 1 GHz
  • High Input P1dB: +39 dBm
  • High Input IP3: +55 dBm
  • Positive Control: 0/+3V to 0/+5V
  • Compact SOT26 SMT Package

Suggested Replacement Parts

HMC544A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC T/R Switch, DC - 4 GHz

HMC544
2W SPDT T/R Switch SMT, DC - 4GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC544
HMC544 Evaluation Board

Latest Discussions

Recently Viewed