HMC541

Obsolete

10dB LSB 1-Bit Digital Attenuator SMT, DC - 5 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • ±0.2 dB Typical Step Error
  • Low Insertion Loss: 1 dB
  • High IP3: +50 dBm
  • Single Control Line
  • TTL/CMOS Compatible Control
  • Single +5V Supply
  • 3x3 mm SMT Package

Suggested Replacement Parts

HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

HMC541
10dB LSB 1-Bit Digital Attenuator SMT, DC - 5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC541LP3
HMC541LP3 Evaluation Board

Latest Discussions

Recently Viewed