HMC540

Obsolete

1dB LSB 4-Bit Digital Attenuator SMT, DC - 5.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • 1 dB LSB Steps to 15 dB
  • ±0.2 dB Typical Step Error
  • Low Insertion Loss: 1 dB
  • High IP3: +50 dBm
  • Single Control Line Per Bit
  • TTL/CMOS Compatible Control
  • Single +5V Supply
  • 3x3 mm SMT Package

Suggested Replacement Parts

HMC540S RECOMMENDED FOR NEW DESIGNS

1 dB LSB Silicon MMIC 4-Bit Digital Positive Control Attenuator, 0.1 - 8 GHz

HMC540
1dB LSB 4-Bit Digital Attenuator SMT, DC - 5.5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed