HMC536MS8G

PRODUCTION

3 Watt SPDT T/R Switch SMT, DC - 6 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Input P0.1dB: +34 dBm @ +5V
  • Insertion Loss: 0.5 dB
  • Positive Control: +3V or +5V
  • MS8G SMT Package, 14.8 mm²
  • Isolation: 27 dB
  • Very Fast Switching Speed
  • Included in the HMC-DK005 Designer’s Kit
HMC536MS8G
3 Watt SPDT T/R Switch SMT, DC - 6 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC536MS8G
HMC536MS8G Evaluation Board

Latest Discussions

Recently Viewed