HMC500

RECOMMENDED FOR NEW DESIGNS

HBT Vector Modulator SMT, 1.8 - 2.2 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Continuous Phase Control: 360° 
  • Continuous Gain: 40 dB Control
  • Output Noise Floor: -162 dBm/Hz
  • Input IP3: +33 dBm
  • 3×3 mm QFN Plastic Package
HMC500
HBT Vector Modulator SMT, 1.8 - 2.2 GHz
HMC500 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed