HMC473

Obsolete

Voltage Variable Attenuator SMT, 0.45 - 2.2 GHz

Part Details

  • RoHS Compliant Product
  • Single Positive Voltage Control: 0 to +3V
  • High Attenuation Range:
    48 dB @ 0.9 GHz
  • High P1dB Compression Point: +15 dBm
  • Ultra Small Package: MSOP8
  • Replaces HMC173MS8

Suggested Replacement Parts

HMC973A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz

HMC473
Voltage Variable Attenuator SMT, 0.45 - 2.2 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC973A RECOMMENDED FOR NEW DESIGNS GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC473MS8
HMC473MS8 Evaluation Board

Latest Discussions

Recently Viewed