HMC470

Obsolete

1dB LSB 5-Bit Digital Attenuator SMT, DC - 3 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • 1 dB LSB Steps to 31 dB
  • Single Control Line Per Bit
  • TTL/CMOS Compatible Control
  • ±0.3 dB Typical Step Error
  • Single +5V Supply
  • 16 Lead 3x3mm QFN Package: 9 mm²

HMC470
1dB LSB 5-Bit Digital Attenuator SMT, DC - 3 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC470A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 3 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator

 

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions