HMC467

Obsolete

2dB LSB 2-Bit Digital Attenuator SMT, DC - 6 GHz

Part Details

  • 2 dB LSB Steps to 6 dB
  • High IP3: +50 dBm
  • ±0.2 dB Typical Bit Error
  • Single Control Line Per Bit
  • Single +5V Supply
  • 3x3 mm SMT Package

Suggested Replacement Parts

HMC468A RECOMMENDED FOR NEW DESIGNS

1 dB LSB GaAs MMIC 3-Bit Digital Positive Control Attenuator, DC-6 GHz

HMC467
2dB LSB 2-Bit Digital Attenuator SMT, DC - 6 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC468A RECOMMENDED FOR NEW DESIGNS 1 dB LSB GaAs MMIC 3-Bit Digital Positive Control Attenuator, DC-6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC467LP3
HMC467LP3 Evaluation Board

Latest Discussions

Recently Viewed