
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC462LP5
PRODUCTIONWideband Low Noise Amplifier SMT, 2 - 20 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Noise Figure: 2.5 dB @ 10 GHz
- Gain: 13 dB
- P1dB Output Power:
+14.5 dBm @ 10 GHz - Self-Biased: +5V @ 66 mA
- 50 Ohm Matched Input/Output
- 25 mm² Leadless SMT Package
The HMC462LP5(E) is a GaAs MMIC PHEMT Low Noise Distributed Amplifier in leadless 5x5 mm surface mount package which operate between 2 and 20 GHz. The self-biased amplifier provides 13 dB of gain, 2.5 to 3.5 dB noise figure and +14.5 dBm of output power at 1 dB gain compression while requiring only 66 mA from a single +5V supply. Gain flatness is excellent from 6 - 18 GHz making the HMC462LP5(E) ideal for EW, ECM RADAR and test equipment applications. The wideband amplifier I/Os are internally matched to 50 Ohms and are internally DC blocked.
Applications
- Telecom Infrastructure
- Microwave Radio & VSAT
- Military EW, ECM & C³I
- Test Instrumentation
- Fiber Optics
There is a newer version of this part available
High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz
Documentation
Data Sheet 1
Application Note 4
Quality Documentation 3
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC462LP5 | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC462LP5E | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC462LP5ETR | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC462LP5TR | 32-Lead QFN (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADL7078 | RECOMMENDED FOR NEW DESIGNS | High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz |
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool