ADL7078

RECOMMENDED FOR NEW DESIGNS

High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz

Part Models
2
1ku List Price
Starting From $122.11

Part Details

  • High RF input power survivability: 32 dBm
  • Integrated AC coupling capacitors and bias inductor
  • Single positive supply: 5 V with IDQ = 175 mA
  • RBIAS drain current adjustment pin
  • Gain: 13 dB typical from 2 GHz to 18 GHz
  • OIP3: 28 dBm typical from 2 GHz to 18 GHz
  • OIP2: 48 dBm typical from 2 GHz to 18 GHz
ADL7078
High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL7078

Evaluating the ADL7078 High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz

Features and Benefits

  • Evaluating the ADL7078 High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz
  • End launch, 2.9 mm RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The ADL7078-EVALZ is a 2-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B, and copper clad.

    The RFIN and RFOUT ports on the ADL7078-EVALZ are populated with 2.9 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL7078-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range.

    To calibrate board trace losses, a through calibration path, THRUCAL, is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. For the through calibration path performance, see Table 1 and Figure 4 in the user guide.

    Access the ADL7078-EVALZ ground path and the VDD pin through the surface-mount technology (SMT) test point connectors, GND, and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (for the test point locations, see Figure 6) in the user guide.

    The RF traces on the ADL7078-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pads connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction.

    The power-supply decoupling capacitors on the ADL7078-EVALZ represent the configuration used to characterize and qualify the device.

    EVAL-ADL7078
    Evaluating the ADL7078 High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz

    Latest Discussions

    Recently Viewed