HMC446

Obsolete

10 Watt T/R Switch SMT, 824 - 894 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.6 dB
  • High IIP3: +65 dBm
  • High Input P0.1 dB: +40 dBm Tx
  • Positive Control: 0/+5V to 0/+8V
  • Ultra Small Package: SOT26

Suggested Replacement Parts

HMC544A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC T/R Switch, DC - 4 GHz

HMC446
10 Watt T/R Switch SMT, 824 - 894 MHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC544A RECOMMENDED FOR NEW DESIGNS GaAs MMIC T/R Switch, DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC446
HMC446 Evaluation Board

Latest Discussions

No discussions on HMC446 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed