HMC425

Obsolete

HMC425 / HMC425LP3

0.5 dB LSB, 6-Bit Digital Attenuator Chip or SMT, 2.2 GHz or 2.4 GHz to 8.0 GHz

Part Models
5
1ku List Price
price unavailable

Part Details

  • 0.5 dB LSB steps to 31.5 dB
  • Single control line per bit
  • ±0.5 dB typical bit error
  • Single +5 V supply
  • Die size: 0.85 × 1.5 × 0.1 mm
  • 3 × 3 mm, surface-mount technology (SMT) package
HMC425
HMC425 / HMC425LP3

0.5 dB LSB, 6-Bit Digital Attenuator Chip or SMT, 2.2 GHz or 2.4 GHz to 8.0 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC425A RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB GaAs MMIC 6-BIT DIGITAL POSITIVE CONTROL ATTENUATOR, 2.2 - 8.0 GHz
HMC424ALP3E 0.1 GHz to 13.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC425LP3
HMC425LP3 Evaluation Board.

Latest Discussions

Recently Viewed