HMC424AG16

PRODUCTION

0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 3 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • 0.5 dB LSB Steps to 31.5 dB
  • Single Control Line Per Bit
  • ±0.5 to ±0.8 dB Typical Bit Error
  • 16 Lead Hermetic SMT Package
HMC424AG16

0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 3 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC424AG16
HMC424AG16 Evaluation Board

Latest Discussions

No discussions on HMC424AG16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed