Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC424A-DIE

PRODUCTION

0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 13 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Attenuation range: 0.5 dB (LSB) steps to 31.5 dB
    • ±0.5 dB typical step error
  • Low insertion loss: 2.8 dB typical at 4.0 GHz
  • High linearity at VEE = −5 V
    • Input P0.1dB: 25 dBm typical
    • Input IP3: 45 dBm typical
  • High RF input power handling: 25 dBm maximum
  • Low relative phase: 30° at 6.0 GHz
  • Single-supply operation: −3 V to −5 V
  • Die size: 1.390 mm × 0.770 mm × 0.102 mm
HMC424A-DIE
0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 13 GHz
HMC424ACHIPS Functional Block Diagram HMC424ACHIPS Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on hmc424a-die yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed