HMC424

Obsolete

HMC424 / HMC424G16 / HMC424LH5 / HMC424LP3

0.5 dB LSB, 6-Bit Digital Attenuator Chip, Hermetic SMT, or SMT, DC to 3 GHz or 13 GHz

Part Models
7
1ku List Price
price unavailable

Part Details

  • 0.5 dB LSB steps to 31.5 dB
  • Single control line per bit
  • ± 3 dB or ±5 dB typical bit error
  • Die size: 0.85 × 1.45 × 0.1 mm
  • 16-lead, 5 × 5 mm, hermetic, surface-mount technology (SMT) package
  • Screening to MIL-PRF-38535 (Class B or Class S) available
HMC424
HMC424 / HMC424G16 / HMC424LH5 / HMC424LP3

0.5 dB LSB, 6-Bit Digital Attenuator Chip, Hermetic SMT, or SMT, DC to 3 GHz or 13 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC424ALP3E 0.1 GHz to 13.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC424LP3
HMC424LP3 Evaluation Board
EVAL-HMC424G16
HMC424G16 Evaluation Board

Latest Discussions

Recently Viewed