HMC347A-Die

PRODUCTION

GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Broadband frequency range: 0.1 GHz to 20 GHz
  • Nonreflective, 50 Ω design
  • Low insertion loss: 2.0 dB to 20 GHz
  • High isolation: 40 dB to 20 GHz
  • High input linearity
    • Input P1dB: 29 dBm typical
    • Input IP3: 45 dBm typical
  • High power handling
    • 27 dBm through path
    • 25 dBm terminated path
  • 10-pad, 1.22 mm × 0.85 mm × 0.1 mm, CHIP
HMC347A-Die

GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC347B RECOMMENDED FOR NEW DESIGNS GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC347A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed