HMC345A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Non-Reflective Positive Control Switch, DC* - 8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband Performance: DC - 8 GHz
  • High Isolation: 35 dB @ 6 GHz
  • Low Insertion Loss: 2.0 dB @ 6 GHz
  • Integrated Positive Supply 2:4 TTL Decoder
  • 16 Lead 3×3mm QFN Package: 9 mm2
HMC345A
GaAs MMIC SP4T Non-Reflective Positive Control Switch, DC* - 8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5040 RECOMMENDED FOR NEW DESIGNS High Isolation, Silicon SP4T, Nonreflective Switch, 9 kHz to 12.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC345ALP3
HMC345ALP3 Evaluation Board

Latest Discussions

Recently Viewed