HMC335

Obsolete

1 dB LSB 5-Bit Digital Attenuator Hermetic SMT, DC - 3 GHz

Part Details

  • 1 dB LSB Steps to 31 dB
  • Single Control Line Per Bit
  • ±0.5 dB Typical Bit Error
  • 16 Lead Hermetic SMT Package

Suggested Replacement Parts

HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

HMC335
1 dB LSB 5-Bit Digital Attenuator Hermetic SMT, DC - 3 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC335G16
HMC335G16 Evaluation Board

Latest Discussions

No discussions on HMC335 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed