HMC322ALP4E

PRODUCTION

GaAs MMIC SP8T NON-REFLECTIVE SWITCH, DC - 8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband Performance: DC - 8.0 GHz
  • High Isolation: >30 dB@ 6 GHz
  • Low Insertion Loss: 2.4 dB@ 6 GHz
  • Integrated 3:8 TTL Decoder
  • 24 Lead 4x4mm QFN Package: 9 mm²
HMC322ALP4E

GaAs MMIC SP8T NON-REFLECTIVE SWITCH, DC - 8 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC322ALP4
HMC322ALP4 Evaluation Board

Latest Discussions

Recently Viewed