HMC306A

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 - 3.8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RoHS-Compliant Product
  • 0.5 dB LSB Steps to 15.5 dB
  • Single Positive Control Per Bit
  • ±0.2 dB Typical Bit Error
  • Miniature 15 mm2 Package: MSOP10
HMC306A
0.5 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 - 3.8 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC306A

Latest Discussions