HMC305A

Obsolete

0.5dB LSB 5-Bit Digital Attenuator SMT, 0.7 - 3.8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 0.5 dB LSB Steps to 15.5 dB
  • CMOS Compatible Serial Data Interface
  • SPI Compatible Serial Output
  • ±0.3 dB Typical Bit Error
  • QFN Leadless SMT Package, 16mm²
  • Included in the HMC-DK004 Designer’s Kit

Suggested Replacement Parts

HMC305S RECOMMENDED FOR NEW DESIGNS

Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz

HMC305A
0.5dB LSB 5-Bit Digital Attenuator SMT, 0.7 - 3.8 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC305S RECOMMENDED FOR NEW DESIGNS Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC305ALP4
HMC305ALP4 Evaluation Board

Latest Discussions

No discussions on HMC305A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed