HMC291S

RECOMMENDED FOR NEW DESIGNS

4 dB LSB Silicon 2-Bit Positive Control Digital Attenuator, 0.7 - 4.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RoHS compliant product
  • 4 dB LSB steps to 12 dB
  • Single positive control per bit, 0/+3V or +5V
  • Typical step error : ±0.3 dB
  • Miniature SOT 26 package: 9 mm2
HMC291S

4 dB LSB Silicon 2-Bit Positive Control Digital Attenuator, 0.7 - 4.0 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC291S
HMC291S Evaluation Board

Latest Discussions

No discussions on HMC291S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed