HMC290

Obsolete

2 dB LSB 2-Bit Digital Attenuator SMT, 0.7 - 4.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • 2 dB LSB Steps to 6 dB
  • Single Positive Control Per BIT
  • ±0.2 dB Typical Bit Error
  • Miniature SOT 26 Package: 9 mm²

Suggested Replacement Parts

HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

HMC290
2 dB LSB 2-Bit Digital Attenuator SMT, 0.7 - 4.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC290
HMC290 Evaluation Board

Latest Discussions

No discussions on HMC290 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed