HMC288

Obsolete

2 dB LSB 3-Bit Digital Attenuator SMT, 0.7 - 3.7 GHz

Part Details

  • 2 dB LSB Steps to 14 dB
  • Single Positive Control Per BIT
  • Monotonic: ±0.3 dB Bit Error Typical
  • Miniature MSOP-8 Package, 14.8mm²

Suggested Replacement Parts

HMC542B RECOMMENDED FOR NEW DESIGNS

0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz

HMC288
2 dB LSB 3-Bit Digital Attenuator SMT, 0.7 - 3.7 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC542B RECOMMENDED FOR NEW DESIGNS 0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

No discussions on HMC288 yet. Have something to say?

Start a Discussion on EngineerZone®