HMC252

Obsolete

SP6T Non-Reflective Switch SMT, DC - 3 GHz

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Insertion Loss (2 GHz): 0.9 dB
  • Single Positive Supply: Vdd = +5V
  • Integrated 3:6 TTL Decoder
  • 24 Lead QSOP Package
HMC252
SP6T Non-Reflective Switch SMT, DC - 3 GHz
hmc252qs24_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC252A RECOMMENDED FOR NEW DESIGNS GaAs MMIC SP6T Non-Reflective Switch, DC - 3 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC252QS24
HMC252QS24 Evaluation Board

Latest Discussions

Recently Viewed