HMC245

Obsolete

SP3T Switch SMT, DC - 3.5 GHz

Part Models
5
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.5 dB @ 2.0 GHz
  • Non-Reflective Design
  • Integrated 2:3 TTL Decoder
  • “All Off” Isolation State
  • Single Positive Suppy: Vdd = +5V
  • 16 Lead QSOP SMT Package

Suggested Replacement Parts

HMC245A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP3T Non-Reflective Switch, DC - 3.5 GHz

HMC245
SP3T Switch SMT, DC - 3.5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC245A RECOMMENDED FOR NEW DESIGNS GaAs MMIC SP3T Non-Reflective Switch, DC - 3.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed