HMC230

Obsolete

4 dB LSB 3-Bit Digital Attenuator SMT, 0.75 - 2.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 4 dB LSB Steps to 28 dB
  • Single Positive Control Per Bit
  • ±0.5 dB Typical Bit Error
  • Pin-For-Pin Replacement to
  • AA100-59 Digital Attenuator

Suggested Replacement Parts

HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

HMC230
4 dB LSB 3-Bit Digital Attenuator SMT, 0.75 - 2.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC624A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC230MS8
HMC230MS8 Evaluation Board

Latest Discussions

No discussions on HMC230 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed