HMC190B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPDT Switch SMT, DC - 3 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.4dB
  • Ultra Small Package: MSOP8
  • High Input IP3: +50 dBm
  • Positive Control: 0/+3V @ 0.1 uA
HMC190B
GaAs MMIC SPDT Switch SMT, DC - 3 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed