HMC174

Obsolete

GaAs MMIC T/R SMT Switch, DC - 3 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.5 dB
  • High Input IP3: +60 dBm
  • Positive Control: 0/+3V to 0/+8V
  • High RF Powe Capability
  • MSOP-8 SMT Package: 14.8 mm²
HMC174
GaAs MMIC T/R SMT Switch, DC - 3 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions