HMC1197

LAST TIME BUY

Wideband Direct Quadrature Modulator w/ Fractional-N PLL & VCO, 100 - 4000 MHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Very Low Noise Floor, -160 dBm/Hz
  • Excellent Carrier & Sideband Suppression
  • Very High Linearity, +30 dBm OIP3
  • High Output Power, +10.5 dBm Output P1dB
  • High Modulation Accuracy
  • Maximum Phase Detector Rate: 100 MHz
  • Low Phase Noise: -110 dBc/Hz in Band Typical
  • See datasheet for additional features
HMC1197
Wideband Direct Quadrature Modulator w/ Fractional-N PLL & VCO, 100 - 4000 MHz
HMC1197 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1197LP7F
HMC1197LP7F Evaluation Board

Latest Discussions

Recently Viewed