Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1169

RECOMMENDED FOR NEW DESIGNS

12.92 GHz to 14.07 GHz MMIC VCO with Half Frequency Output 


Part Models
2
1ku List Price
price unavailable

Part Details

  • Dual output frequency range
    • fOUT = 12.92 GHz to 14.07 GHz
    • fOUT/2 = 6.46 GHz to 7.035 GHz
  • Output power (POUT): 11.5 dBm
  • Single-sideband (SSB) phase noise: −113 dBc/Hz at 100 kHz
  • No external resonator needed
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm²
HMC1169
12.92 GHz to 14.07 GHz MMIC VCO with Half Frequency Output 

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1169
HMC1169 Evaluation Board

Latest Discussions

Recently Viewed