Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1161

RECOMMENDED FOR NEW DESIGNS

8.71 GHz to 9.55 GHz MMIC VCO with Half Frequency 




Part Models
2
1ku List Price
price unavailable

Part Details

  • Dual output frequency range 
  • fOUT = 8.71 GHz to 9.55 GHz 
  • fOUT/2 = 4.355 GHz to 4.775 GHz 
  • Output power (POUT): 11 dBm 
  • Single-sideband (SSB) phase noise: −115 dBc/Hz at 100 kHz 
  • No external resonator needed 
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm² 
HMC1161
8.71 GHz to 9.55 GHz MMIC VCO with Half Frequency 



Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1161
HMC1161 Evaluation Board

Latest Discussions

Recently Viewed