Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1160

RECOMMENDED FOR NEW DESIGNS

MMIC VCO with Half Frequency Output, 8.45 GHz to 9.30 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Dual output: fO = 8.45 GHz to 9.3 GHz
  • fO/2 = 4.225 GHz to 4.65 GHz
  • POUT: 12 dBm
  • Phase noise: −116 dBc/Hz at 100 kHz
  • No external resonator needed
  • RoHS compliant, 5 mm × 5 mm SMT package: 25 mm2
HMC1160

MMIC VCO with Half Frequency Output, 8.45 GHz to 9.30 GHz

HMC1160 Functional Block Diagram HMC1160 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EV1HMC1160LP5
EV1HMC1160LP5 Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed