Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1133

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-BIT Digital Phase Shifter, 4.8 - 6.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low RMS Phase Error: 2.8°
  • Low Insertion Loss: 5 dB
  • High Linearity: +46 dBm
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC1133

GaAs MMIC 6-BIT Digital Phase Shifter, 4.8 - 6.2 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EV1HMC1133LP5
EV1HMC1133LP5 Evaluation Board

Latest Discussions

Recently Viewed