HMC1132LP5DE

Obsolete

1 Watt, GaAs pHEMT MMIC Power Amplifier, 27 GHz to 32 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Saturated output power (PSAT): 30.5 dBm at 22% power added efficiency (PAE)
  • High output IP3: 35 dBm
  • High gain: 22 dB
  • DC supply: 6 V at 600 mA
  • No external matching required
  • 32-lead, 5 mm × 5 mm LFCSP package
HMC1132LP5DE
1 Watt, GaAs pHEMT MMIC Power Amplifier, 27 GHz to 32 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1132PM5E 27 GHz to 32 GHz, GaAs, pHEMT, MMIC Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC1132
HMC1132LP5DE Evaluation Board

Latest Discussions

No discussions on HMC1132LP5DE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed