HMC1120

RECOMMENDED FOR NEW DESIGNS

RMS Power Detector & Envelope Tracker, DC - 3.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband Single-Ended RF Input
  • RMS Detector with ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range:
    -60 dBm to +8 dBm
  • ±1 dB Envelope Detection Accuracy over 30 dB Input Range
  • Envelope Detection Bandwidth > 150 MHz
  • Digitally Programmable Integration Bandwidth 
  • Power-Down Mode
  • 24 Lead 4x4mm SMT Package: 16mm²
  • Envelope Tracking Power-Down Mode
HMC1120
RMS Power Detector & Envelope Tracker, DC - 3.9 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed