HMC1097

LAST TIME BUY

Wideband Direct Quadrature Modulator, 100 - 6000 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Very Low Noise Floor, -160 dBm/Hz
  • Excellent Carrier & Sideband Suppression
  • Very High Linearity, +30 dBm OIP3
  • High Output Power, +11 dBm Output P1dB
  • High Modulation Accuracy
  • 24 Lead 4x4 mm QFN Package: 16 mm2
HMC1097
Wideband Direct Quadrature Modulator, 100 - 6000 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1097LP4E
HMC1097LP4E Evaluation Board

Latest Discussions

Recently Viewed