Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1086-DIE

PRODUCTION

25 Watt GaN MMIC Power Amplifier, 2 GHz to 6 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Psat: +44.5 dBm
  • Power Gain at Psat: 14 dB
  • High Output IP3: +48 dBm
  • Small Signal Gain: 22 dB
  • Supply Voltage: +28 V @ 1.1 A
  • 50 Ohm Matched Input/Output
  • Die Size: 3.4 x 4 x 0.1 mm2

There is a newer version of this part available

ADPA1113 RECOMMENDED FOR NEW DESIGNS

2 GHz to 6 GHz, 46 dBm (40 W), GaN Power Amplifier

HMC1086-DIE

25 Watt GaN MMIC Power Amplifier, 2 GHz to 6 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADPA1113 RECOMMENDED FOR NEW DESIGNS 2 GHz to 6 GHz, 46 dBm (40 W), GaN Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC1086-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed