HMC1055

RECOMMENDED FOR NEW DESIGNS

0.5 GHz to 4.0 GHz, GaAs, SPST Switch

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low insertion loss: 0.7 dB typical at 2.0 GHz
  • High input third-order intercept (IP3): >60 dBm typical
  • Single positive control: 0 V or 3 V
  • Small, surface-mount, 8-lead, 2 mm × 2 mm LFCSP package
HMC1055
0.5 GHz to 4.0 GHz, GaAs, SPST Switch
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed