HMC1030

LAST TIME BUY

Dual RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Crest Factor (Peak-to-Average Power Ratio) Measurement
  • ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range: -55 dBm to +15 dBm
  • RF Signal Wave Shape & Crest Factor Independent
  • +5V Operation from -40° C to +85° C
  • Excellent Temperature Stability
  • Power-Down Mode
  • 32 Lead 5 x 5 mm SMT Package: 25 mm²
HMC1030
Dual RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz

Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC1030LP5E
HMC1030LP5E Evaluation Board

Latest Discussions

Recently Viewed