HMC1021

LAST TIME BUY

RMS Power Detector SMT, with Envelope Tracker, DC - 3.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband Single-Ended RF Input
  • ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range:
    -62 dBm to +8 dBm
  • ±1 dB Envelope Detection Accuracy
    over 20 dB Input Range
  • Envelope Detection Bandwidth:
    >150 MHz
  • Digitally Programmable
    Integration Bandwidth
  • Power-Down Mode
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC1021
RMS Power Detector SMT, with Envelope Tracker, DC - 3.9 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed