HMC1016

Obsolete

Medium Power Amplifier Chip, 34 - 46.5 GHz

Part Details

  • P1dB Output Power: +24 dBm
  • Psat Output Power: +26 dBm
  • High Gain: 22 dB
  • Output IP3: +34 dBm
  • Supply Voltage: Vdd = +6V @ 250 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 0.90 x 2.22 x 0.1 mm
HMC1016
Medium Power Amplifier Chip, 34 - 46.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1022A-Die RECOMMENDED FOR NEW DESIGNS GaAs, pHEMT, MMIC, 0.25 W Power Amplifier, DC to 48 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed