HMC1022A-Die

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, 0.25 W Power Amplifier, DC to 48 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • P1dB: 25 dBm (typical) at dc to 30 GHz frequency range
  • PSAT: 26 dBm (typical) at dc to 30 GHz frequency range
  • Gain: 11.5 dB (typical)
  • Output IP3: 33 dBm (typical) at dc to 30 GHz frequency range
  • Supply voltage: 10 V at 150 mA
  • 50 Ω matched I/O
  • Die size: 2.89 mm × 1.48 mm × 0.1 mm
HMC1022A-Die
GaAs, pHEMT, MMIC, 0.25 W Power Amplifier, DC to 48 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC1022A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed