HMC1013

RECOMMENDED FOR NEW DESIGNS

67 dB SMT SDLVA, 0.5 - 18.5 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Logging Range: 67 dB (-62 to +5 dBm)
  • Output Frequency Flatness: ±2 dB
  • Log Linearity: ±2 dB
  • Fast Rise/Fall Times: 5/15 ns
  • Single Positive Supply: +3.3V
  • ESD Sensitivity (HBM): Class 1A
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC1013
67 dB SMT SDLVA, 0.5 - 18.5 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC1013LP4E
HMC1013LP4E Evaluation Board

Latest Discussions