HMC1010

LAST TIME BUY

RMS Power Detector SMT, DC - 3.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range: -50 to +10 dBm
  • Digitally Programmable Integration Bandwidth
  • RF Signal Wave Shape & Crest Factor Independent
  • +5V Operation from -40°C to +85°C
  • Excellent Temperature Stability
  • Power-Down Mode 
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC1010
RMS Power Detector SMT, DC - 3.9 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC1010LP4E
HMC1010LP4E Evaluation Board

Latest Discussions