HMC-VVD106

Obsolete

Analog VVA Attenuator Chip, 36 - 50 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 1.5 dB
  • Wide Dynamic Range: 22 dB
  • Balanced Topology
  • High Input IP3: +17 dBm
  • Analog Control Voltage: 0 to +4V
  • Die Size: 1.47 x 1.5 x 0.1 mm
HMC-VVD106
Analog VVA Attenuator Chip, 36 - 50 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC-VVD106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed