HMC-C584

PRODUCTION

0.1 GHz to 40 GHz, 31 dB, 5-Bit Digital Attenuator

Part Details

  • 1.0 dB LSB steps to 31 dB
  • Single positive control line per bit
  • ±1.0 dB typical bit error
  • Input IP3: 43 dBm
  • CMOS-compatible control
  • Hermetically sealed module
  • Field replaceable K-type connectors
  • Operating temperature: −55°C to +85°C
HMC-C584

0.1 GHz to 40 GHz, 31 dB, 5-Bit Digital Attenuator

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C584 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed