HMC-C583

LAST TIME BUY

0.1 GHz to 40 GHz, SPST Switch

Viewing:

Part Details

  • 7 dB typical insertion loss
  • Single positive control line
  • 50 dB typical isolation
  • Input third-order intercept (IP3): 40 dBm
  • CMOS-compatible control
  • Nonreflective topology
  • Hermetically sealed module
  • Field replaceable K-type connectors
  • Operating temperature: −55°C to +85°C
HMC-C583
0.1 GHz to 40 GHz, SPST Switch
HMC-C583 Functional Block Diagram HMC-C583 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on hmc-c583 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed