HMC-C088

PRODUCTION

Successive Detection Log Video Amplifier (SDLVA), 1 - 20 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • 1 to 20 GHz Operation
  • High Logging Range: 59 dB
  • Output Frequency Flatness: ±2 dB
  • Internal Voltage Regulation
  • Fast Rise/Fall Times: 2/7 ns
  • Hermetically Sealed Module
  • Single Positive Supply: +7V to +16V
  • -55 °C to +85 °C Operating Temperature
HMC-C088
Successive Detection Log Video Amplifier (SDLVA), 1 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C088 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed